Skip to main content

Inverter technology by Daikin

Engineered to save you energy.

Eliminate energy waste

Air conditioners and heat pumps maintain set temperature by cooling when room temperature rises above the set temperature and heating when the room temperature falls below the set temperature.

Rather than expending energy by starting and stopping, the inverter adjusts the speed of the motor to be either higher or lower, so that it runs continuously and more efficiently in the long run. By maintaining a steady pace, our inverter technology reduces consumption by 30% when compared to traditional on/off systems.

Our inverter technology is similar to running. It takes more energy to sprint and stop than it does to run at a continuous pace.

Non inverter type air conditioner

Non-Inverter Type Air Conditioner

When a unit operates with a pattern of starting and stopping, resting, and then starting and stopping once again, it uses more energy.

Inverter Type air conditioner

Inverter Type Air Conditioner

When an appropriate pace is maintained, the unit continues to run without wasting energy.

Continuous comfort with a stable climate

The inverter continuously adjusts its cooling and heating output to suit the room's temperature. Combined with reduced start-up times, it constantly maintains the ideal temperature.

Reduce your energy consumption by up to 30%

The inverter monitors and adjusts the ambient temperature whenever it's needed. Instead of expending energy by starting and stopping, the inverter adjusts the speed of the motor so that it runs more efficiently in the long run.

Find more information

Take a tour in our virtual showroom

Need help?

Read our news

Read our blog

Get inspired from references

Find more information

Need help?

Need help?