Skip to main content

Daikin Emura

The newest design trend in air conditioning to cool, heat and purify using air-to-air heat pump technology.

Your total climate solution

Heat, cool and purify with one unit.

Heating

Innovative technologies increase savings. Heat pumps extract heat from the air, which lowers your heating bill each month.

Cooling

Air conditioning that is energy efficient. Equipped with our signature inverter technology, air conditioning no longer consumes large amounts of energy.

Air purification

Clean and healthy air. The filters inside Daikin Emura trap microscopic dust particles, allergens and odours, keeping your air healthy and clean.

bg-image

Designed in Europe for Europe

Its sleek design and stylish appearance makes Daikin Emura the best looking air conditioner on the market. Recognised internationally for its design, Daikin Emura is available in white and silver to suit any interior.

Award-winning design

Award winning design Daikin Emura

Energy efficiency

  • Powered by 80% renewable energy from the air and 20% electricity during heating 
  • Inverter technology increases energy savings by 30% 
  • Intelligent mode and energy efficient settings reduce excess consumption 
  • Available with Bluevolution technology to further reduce your environmental impact and improve energy performance
bg-image
Intelligent eye
Intelligent eye

Engineered for your comfort 

The 2-area motion detection sensor uses sensors to detect and direct air away from people to optimise the airflow. Your system automatically switches to energy-saving mode when it detects an empty room.

Air purification
Air purification

A clean and healthy climate

The titanium apatite deodorising filter inside Daikin Emura decomposes bothersome odours of for example tobacco and pets


The unique silver allergen removal and air purifying filter captures 99% of allergens such as pollen and dust mites.

Multi-connection

For one room or more, the choice is yours

With Daikin multi-systems, you can connect up to 5 indoor units with 1 outdoor unit. Each indoor unit can be individually controlled.

bg-image

Always in control

Download the Daikin Online Controller app, connect your Daikin Emura to Wi-Fi and control your climate from anywhere. It is that easy.

Related products

For more product details

Find more information

Take a tour in our virtual showroom

Need help?

Read our news

Read our blog

Get inspired from references

Find more information

Need help?

Need help?