Skip to main content

Intelligent Tablet Controller

Control multiple zones and buildings from one centralised touchscreen or online with our Daikin Cloud Service.

Easy-to-use

The intuitive touchscreen interface makes controlling your climate easy

Energy monitoring

Compare the energy consumption of multiple locations with benchmarking

Multi-site control

Control up to 32 units per location via our online Daikin Cloud Service

Commercial applications

The intelligent Tablet Controller is ideal for all types of small to medium-sized commercial needs

Centralised multi-zone control

Commercial spaces are high in energy consumption and often have different zones, which require separate heating, cooling, lighting, refrigeration and ventilation needs. Our intelligent Tablet Controller offers you a solution to control all of these variables from one centralised interface or via the Daikin Cloud. By offering a total solution that can manage different zones, you maximise your energy efficiency, reduce your energy consumption and increase your customer comfort.

Control one to ∞ sites with the Daikin Cloud Service.

1. Kitchen - Individual control by staff
2. Stock room - Reduce energy costs for non-comfort areas by setting a different, wider temperature band
3. Changing room - Custom settings to provide a warmer zone for changing rooms for maximum customer comfort
4. Retail zone - Timer set pre-trade, trade and post-trade conditions.

 
bg-image

Intuitive, user-friendly controls

The stylish touch screen for local control is designed to fit any interior and the intuitive interface makes the system very user-friendly.

You can even limit the staff's ability to change settings for optimal usability, while ensuring maximum energy efficiency and customer comfort.

Connect to the Daikin Cloud

Control your building from any location. Our Daikin Cloud service can connect multiple building locations and is accessible via any web enabled device. Installers and technicians also have access to the Could so that they can remotely log in and immediately begin troubleshooting if there is ever a malfunction. The user-friendly interface makes control even easier, and the automatic energy consumption tracking helps you reduce your costs in the long-run.

Find more information

Take a tour in our virtual showroom

Need help?

Read our news

Read our blog

Get inspired from references

Find more information

Need help?

Need help?