Skip to main content

Daikin Altherma hybrid heat pump

Our hybrid heat pump combines a heat pump and gas condensing boiler to optimise energy efficiency independently from outdoor temperatures.

Heating

A Daikin Altherma hybrid heat pump automatically determines the most economically and energy efficient heating combination.

Optimal comfort

Each heating system is designed to work so well, that you forget it’s even there. Smart controls and whisper quiet sound make Daikin solutions the best housemate you will ever have...

Cooling

Incorporate cooling for a total solution that integrates seamlessly with your existing piping and wiring.

The ideal combination

Our Daikin Altherma hybrid heat pump combines renewable air-to-water heat pump technology with a gas condensing boiler, to ensure the highest efficiency. Its smart programming helps to save up to 35% more energy than a traditional condensing boiler by automatically determining the most economically and energy efficient combination based on energy prices, outdoor temperatures and indoor heat capacity.

Supported by renewable energy

By extracting energy from the air, our Daikin Altherma hybrid heat pump uses an optimal combination of renewable and traditional energy to heat and provide your home with hot water. When working in heat pump mode, the system is powered by renewable energy extracted from the air and can achieve up to A++ energy efficiency.

Patented condensing technology for heating and hot water

Engineered with our unique dual heat exchanger, the Daikin Altherma hybrid heat pump uses condensing technology to produce heating and domestic hot water 10 to 15% more efficiently than traditional gas condensing boilers.

Easy and affordable installation

Hybrid heat pumps are ideal for renovations and replacing old boilers. The Daikin Altherma hybrid heat pump's compact design requires minimal installation space and integrates seamlessly with your existing piping and radiators. This way, you can enjoy the energy efficiency of a heat pump without having to replace your entire system.

Daikin Altherma hybrid heat pump + multi

A combination of a multi-split system and hybrid heat pump, the Hybrid Multi is a total solution for combining air conditioning with hot water. Compatible with our range of split units, radiators and underfloor heating, the Hybrid Multi is your smart solution for heating, cooling and domestic hot water for year-round climate comfort.

For more product details