Skip to main content

Air-to-air heat pumps

Cool and heat your home using renewable energy and hybrid solutions.

bg-image

For any home

Whether you're renovating your existing home or building a new one, a Daikin air-to-air heat pump is a logical solution for your heating and cooling needs. Our air-to-air heat pumps are easy to install and are ideal for replacing old electric systems. The flexible units accommodate any floor plan and their A+++ energy efficiency ratings satisfy all green building requirements.

Powered by renewable energy

Powered by 80% energy extracted from the air and 20% electricity, our air-to-air heat pumps heat and cool your home with A+++ energy efficiency, the highest possible energy efficiency available on the market.

Equipped with our signature inverter technology

Our Daikin inverter is an energy saving technology that efficiently controls the motor speed and reduces energy consumption by up to 30%. Rather than expending additional energy by starting and stopping, the inverter adjusts the speed of the motor so that it runs continuously and more efficiently in the long run.

 

equipped with our signature inverter technology

Different design options for your interior

Flexible configurations work in all homes

Whether you are looking for a single room solution or a system for your entire home, we can accommodate your needs.

Split system

  • Connects 1 indoor unit to 1 outdoor unit 
  • Heats and cools 1 room 
  • Easy installation

Multi-split system

  • Connects up to 9 indoor units to 1 outdoor unit 
  • Heats and cools up to 9 different rooms 
  • Controls individual rooms

Our most popular air-to-air heat pumps

  • Ururu Sarara

    • Premium solution for heating, cooling, humidification, dehumidification, ventilation and air purification 
    • Wall mounted unit -A+++ energy efficiency label 
    • Control from any location with an app (optional)
  • Daikin Emura

    • Award- winning design for heating and cooling, available in 2 colours: matt crystal white and elegant silver finish
    • Wall mounted unit up to A+++ energy efficiency label 
    • Control from any location with an app (standard)
  • Perfera

    • For heating and cooling
    • Wall mounted up to A+++ energy efficiency label 
    • Control from any location with an app (standard)
  • Concealed ceiling units

    • For heating and cooling 
    • Seamlessly concealed in your ceiling so that only the grills are visible 
    • Multi-zoning for concealed ceiling units allows you to heat or cool multiple rooms with one indoor unit 
    • Unique auto-cleaning filter increases energy efficiency 
    • Control from any location with an app (optional)
  • Optimised Heating 4

    • High heating capacities designed for colder climates down to -25°C
    • For heating and cooling
    • Energy efficiency ratings up to A+++
    • Control from any location with an app (optional)

For more product details

Find more information

Take a tour in our virtual showroom

Need help?

Read our news

Read our blog

Get inspired from references

Find more information

Need help?

Need help?