Skip to main content

Perfera Smart comfort

The smart, safe and sustainable climate solution for your heating, cooling and air purification needs.

bg-image

Energy efficiency

  • Available with Bluevolution technology to further reduce your environmental impact 
  • Powered by 80% renewable energy from the air and 20% electricity 
  • Inverter technology increases energy savings by 30% 
  • 2-area motion detection sensor and Econo mode reduce excess consumption
    A++

    Pure air with Daikin Flash Streamer technology

    Using electrons to trigger chemical reactions with air borne particles, the Flash Streamer breaks down allergens such as pollen and fungal allergens and removes bothersome odours providing a better, cleaner air.

    bg-image

    Always in control

    From now on, the Daikin Online Controller is used by default to control Perfera.

    Download the Daikin Online Controller app, connect your Perfera to Wi-Fi and control your climate from anywhere. It is that easy.

    intelligent eye
    intelligent eye

    Designed for your comfort

    The 2-area motion detection sensor uses sensors to detect and direct air away from people to create the perfect airflow. Your system automatically switches to energy-saving mode when it detects an empty room.

    quiet operation
    quiet operation

    Optimal comfort

    Each heating system is designed to work so well, that you forget it’s even there. Smart controls and whisper quiet sound make Daikin solutions the best housemate you will ever have...

    multi-connection
    Multi connection Perfera

    For one room or more, the choice is yours

    With Daikin multi-systems, up to 9 different types of indoor units can be connected with 1 outdoor unit. Each indoor unit can be individually controlled.

    The discreet, robust outdoor units can be easily installed on a roof or terrace, or simply on the outside wall.

    • Comfortable climate control

      Heat pumps extract existing heat from the air, which makes heating your home an energy efficient process.

    • Air conditioning that is energy efficient

      Powered by renewable energy and equipped with our signature inverter technology, air conditioning no longer consumes large amounts of energy.

    • Pure and clean air

      Using electrons to trigger chemical reactions with air borne particles, the Flash Streamer breaks down allergens such as pollen and fungal allergens and removes bothersome odours providing a better, cleaner air.

    Learn more

    Find more information

    Take a tour in our virtual showroom

    Need help?

    Read our news

    Read our blog

    Get inspired from references

    Find more information

    Need help?

    Need help?