Skip to main content

Seasonal Smart Bluevolution

Europe's first energy efficient air conditioning solution using R-32 refrigerant for the light commercial sector.

Bluevolution technology

With significantly lower CO2 emissions, R-32 refrigerant is the most energy efficient refrigerant available on the market. Our signature Seasonal Smart Bluevolution has the lowest environmental footprint in its class, with a Global Warming Potential (GWP) that is 68% less than other common refrigerants, such as R-410A. With this next generation in energy efficiency, you will save on your energy bill with reduced energy consumption and on your maintenance costs by eliminating yearly leak checks.

Auto-cleaning Round Flow Cassette

Our Auto-cleaning Round Flow Cassette is equipped with a unique auto-cleaning filter panel that reduces maintenance costs and increases energy efficiency savings by up to 50% when compared to normal cassettes. The intelligent eye detects and directs the airflow away from people, and reduces your energy costs by up to 27% when it automatically switches to energy-saving mode or turns off when it detects an empty room.

Smart energy management

Centralise the control of your various climate zones by connecting your intelligent Tablet Controller to our Daikin Cloud.

  • Simultaneously monitor and benchmark multiple locations to reduce high energy consumption 
  • Connect to the Daikin Cloud and access your units from any location at any time 
  • Intuitive touchscreen interface guarantees easy climate control 
  • Ideal for small to medium-sized commercial applications

Equipped with our Variable Refrigerant Technology

The variable refrigerant temperature automatically adapts the refrigerant temperature to the load. This ensures an optimal balance of energy savings and comfort, while providing the best year-round seasonal efficiency with quick reaction times on even the hottest days.

Upgrade your current system with Bluevolution technology

Easily replace your existing air conditioning system with Bluevolution technology. Our R-32 Sky Air reuses existing wiring and piping, so that you can upgrade your climate solution without disrupting your day-to-day operations or paying for total reconstruction. With the highest energy efficiency in its class, you will also experience significant savings with the R-32 Sky Air when compared to your previous solution.

Learn more

For more product details