Skip to main content

Heating, cooling and hot water for your new house

Building a new home is exciting, but sometimes overwhelming. Let us help you with some tips on selecting the right climate solution for your future home!

Checklist for building a new house

When selecting an air conditioning or heat pump solution for your new home, there is a lot to consider. There are a lot of questions you should ask yourself before you sit with your architect or building consultant. We've organised these important questions into 3 main areas: your needs, your home and your future.

 

Your needs

  • Do you want heating, cooling, hot water or a total solution?
  • Which type of renewable energy source can you rely on?
  • Are there government regulations or incentives for more energy efficient solutions?

Your home

  • What traditional energy sources will connect to your house?
  • How many rooms do you need to heat and cool?
  • Do you prefer an indoor or an outdoor installation?
  • Do you prefer emitters that are wall mounted, radiant heaters or invisible units?

Your future

  • Do plan on growing your family? Will there be significant changes in heating, cooling or hot water consumption?
  • How important to you is your carbon footprint? Do you want to incorporate renewable energy sources like solar?
  • Are you willing to spend a little more now, to save a lot on your future energy bills?

Reduce your home's environmental impact

Renewable energy sources, such as air, ground and solar are up to 5 times more efficient than traditional energy sources, such as gas, oil and pure electricity. Whether you want a fully sustainable, hybrid or a traditional solution, we have a range of solutions that reduce your energy costs and benefit the environment.

bg-image

Choosing the right energy source for your new home

Every home is different and has different needs. We offer a variety of Daikin heating, cooling and hot water solutions for your new house. Consider all of your options before deciding which solution is best for you.

 

  • Air-to-water heat pump low temperature

    • For heating, hot water and cooling
    • Powered by 75% air and 25% electricity
    • Optional solar support
    • Ideal for new homes and Green Buildings
  • Air-to-Air Heat Pump

    • For heating and cooling
    • Powered by 80% air and 20% electricity
    • Ideal for new homes, Green Buildings and replacing old electric systems
  • Ground Source Heat Pump

    • For heating and hot water
    • Powered by 80% geothermal heat and 20% electricity
    • Ideal for new homes and renovations where land is available
  • Hot water heaters with solar support

    • For hot water
    • Powered mainly by air and solar energy
    • Electrical support is available when needed
    • Ideal for replacing your electric hot water tank

For more product details

Find more information

Take a tour in our virtual showroom

Need help?

Read our news

Read our blog

Get inspired from references

Find more information

Need help?

Need help?