Skip to main content

Samrya 44

Doha, Qatar

Samrya 44 is a testament to Doha’s vision of making its mark in the international market. With 44 floors of elegantly-designed luxury suites, it adheres only to the highest standards in construction and HVAC.

This is a success story built on a strong foundation of expert collaboration and exceptional technical expertise. The key initiative was to optimize the partially installed Chilled Water System into a workable one which is the VRV Water Cooled with Cooling Towers without compromising as-built site conditions.

"We’ve succeeded to deliver the project which we believe is a trademark given its unique concept and also the considerable enhancement of the final system from the original design wherein we minimized the cooling running cost by 40% and introduced heating, which was not originally conceived for."

- Antonio Ragheb, Head of Mechanical Engineering Erga/SDT Qatar

Preserving site integrity and design

As a chilled water system has been partially installed in the building, one of the main goals of the project was to optimize it into a more customized and energy-efficient solution which will not only provide the basic HVAC needs of the building, but also address potential heating requirements.

Solution at a glance

Reliable VRV technology
VRV IV-W efficiency

  • Ideal for high-rise buildings using water as a heat source 
  • Covers all thermal needs of a building via a single point of contact, accurate temperature control, ventilation, air handling units 
  • Most compact casing available in the market

Plug & play Daikin Air Handling Units

  • Seamlessly integrates in the air conditioning system 
  • Large quantities of fresh air can be brought in 
  • Heat recovery from outgoing air for maximum efficiency 
  • Customisable to the exact building needs

Intelligent Network

  • 24/7 monitoring of the VRV system 
  • Daikin experts maximizes system lifetime 
  • Performance analysis connects you to Daikin experts suggesting ways of improving performance

Daikin service partner

  • Keeps everything running frictionless for peace of mind 
  • Service by the expert 
  • Largest spare parts stock locally for quick intervention

What we delivered

  • Green solution for low environmental impact 
    • High seasonal efficiencies of VRV IV watercooled and heat recovery system
  • Simple and powerful management system
    • Integration with building management control room of Intelligent Touch manager
  • Low total life cycle cost
    • Lower installed cost compared to water-based 4-pipe configuration
    • Optimised seasonal efficiencies
    • Powerful control & management reduces running costs
  • Single point of contact for the different technical solutions
    • Daikin offers total HVAC-R solution
    • Daikin offers a monitoring system & periodic technical reporting

Learn more

Our other cases

  • ACTION

    As a discount retailer, cost has been a major factor in the choice of HVAC systems for Action, who sought an HVAC supplier that could also give HVAC design and support and offer local coordination in each expansion country.
  • Action reclaimed refrigerant allocation

    Action intensifies its partnership with Daikin for this new ground breaking project: reclaiming refrigerant from its refurbished stores and reusing it.
  • CA

    Looking to renovate its entire HVAC system, the CA store wanted to achieve year-round comfort in the most cost-effective and efficient way.
  • City Centre Hotel

    Chiller change boosts comfort at central London hotel.
  • Coral betting office

    Discover how our auto-cleaning roundflow cassettes achieved 50 more energy savings for Coral betting offices.
  • Courtyard Hotel Paris

    The Courtyard conversion marks a successful collaboration between forward- looking urban regeneration and Daikin’s flexible, future-proof VRV heat recovery technology.
  • Crédit Agricole

    Known as "the green bank" due to its agricultural history, Crédit Agricole wanted an energy efficient and low maintenance air conditioning solution for one of its branches.
  • Crystal Tower

    To help Crystal Tower maximise its energy efficiency, we planned to combine the power of air-cooled VRV, water-cooled VRV and chillers to deliver an all-in-one climate control solution.
  • Holcim cement plant

    The Holcim cement plant relies on state-of-the-art technology to achieve its ambitious environmental and energy-efficiency goals.
  • JBC

    In its ongoing search to optimise running costs, JBC conducted a site trial with Daikin designed to evaluate the gains generated by Variable Refrigerant Temperature VRT technology.
  • K-Way

    When high-end clothing retailer K-Way opened a new store in Covet Garden, London, we worked with nation-wide D1 contractor Royale to devise and install the perfect energy-efficient solution for the property.
  • Leon's restaurant

    M&E contractor, Synecore, installed its first ‘invisible’ HVAC system, the Daikin VRV IV i-Series at Leon Restaurant, central London, to overcome tight space restrictions and achieve maximum climate control efficiency.
  • Naturkost Brinkman

    Organic specialist retailer Naturkost Brinkman uses Daikin retail refrigeration to deliver improved energy efficiency and in-store comfort.
  • Pomme d'Or Hotel

    Air conditioning has become the norm in most new and refurbished hotels. Today’s systems keep guests cool during summer – and additionally provide cost-efficient heating during winter periods. Daikin heat pumps use renewable energy to do this, cutting hotel operating costs. And there’s also a positive impact on indoor aesthetics.
  • Hotel Santos Porta Fira

    The Santos Group, the organisation in charge of building Porta Fira, selected Daikin as a trusted partner to deliver a unique, reliable and energy-efficient climate control system for the building.
  • The Post Hotel

    As climate control specialists, we chose our VRV system for the Post Hotel Ghent for its combination of energy-efficient technology and ability to provide more comfort.
  • Samrya 44

    With 44 floors of elegantly-designed luxury suites, Samrya 44 adheres only to the highest standards in construction and HVAC.
  • Sportisimo

    For this project, we chose to install an outdoor system that connects to a variety of indoor and ventilation units strategically placed in the shop.
  • The Bloomsbury Hotel

    The VRVIII Heat Recovery System from Daikin was selected for its supremely low energy consumption and ability to off er massive savings in comparison with similar systems
  • Torre Serenissima

    Equipped with an outdated R-22 refrigerant system, we gave the Torre Serenissima a full upgrade to deliver more energy efficiency and comfort.
  • Van der Valk Hotel

    From the lobby to the guest rooms to the kitchen, every space in the Van der Valk Hotel has its own unique climate needs. Our goal was to develop an integrated system to meet the needs of each of these locations and lower the total environmental impact of the system.
  • Velocity office building

    Sustainability is at the forefront of Velocity's design. Each element of the design has been carefully considered to ensure an EPC rating of "B" and an "Excellent" BREEAM rating has been achieved.
  • Venetian Arsenal

    An innovative climate control system that taps into the natural energy of the Venetian Lagoon is delivering high levels of comfort and energy efficiencies while preserving an historic industrial building in the heart of Venice.
  • VMD business centre

    A VRV IV system is providing all the heating and cooling for VMD Tower B, a 25-storey office building in Zagreb, helping it to meet the highest levels of efficiency and lowering energy consumption.